Message Dialog
Display Update Message
[
{
"catentry_id" : "945748",
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
"catentry_id" : "2068506",
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
"catentry_id" : "943311",
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
"catentry_id" : "950771",
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
"catentry_id" : "948109",
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
"catentry_id" : "948120",
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
"catentry_id" : "945411",
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
"catentry_id" : "946147",
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
"catentry_id" : "948081",
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
"catentry_id" : "948112",
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
"catentry_id" : "948113",
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
"catentry_id" : "948089",
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
"catentry_id" : "948083",
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
"catentry_id" : "944387",
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
"catentry_id" : "948077",
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
"catentry_id" : "2068503",
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
"catentry_id" : "948085",
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
"catentry_id" : "952327",
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
"catentry_id" : "948105",
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
"catentry_id" : "948097",
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
"catentry_id" : "946050",
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
"catentry_id" : "948117",
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
"catentry_id" : "950950",
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
"catentry_id" : "944064",
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
"catentry_id" : "949301",
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
"catentry_id" : "2068512",
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
"catentry_id" : "952816",
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
"catentry_id" : "951943",
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
"catentry_id" : "948116",
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
"catentry_id" : "954240",
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
"catentry_id" : "2068510",
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
"catentry_id" : "2068507",
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
"catentry_id" : "949814",
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
"catentry_id" : "948095",
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
"catentry_id" : "2068502",
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
"catentry_id" : "948115",
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
"catentry_id" : "948499",
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
"catentry_id" : "948110",
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
"catentry_id" : "945408",
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
"catentry_id" : "948091",
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
"catentry_id" : "953723",
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
"catentry_id" : "952769",
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
"catentry_id" : "2068504",
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
"catentry_id" : "948107",
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
"catentry_id" : "2068501",
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
"catentry_id" : "948101",
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
"catentry_id" : "948087",
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
"catentry_id" : "948114",
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
"catentry_id" : "948103",
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
"catentry_id" : "943832",
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
"catentry_id" : "2068511",
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
"catentry_id" : "950174",
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
"catentry_id" : "953232",
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
"catentry_id" : "948099",
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
"catentry_id" : "948119",
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
Copeland Scroll™ ZO Low Temp CO2 Compressors
Ranging from 1-6 HP, Copeland Scroll™ ZO compressors are ideal in subcritical operations, such as low temperature cascade and booster systems. The ZO is specifically designed for use in R-744 (CO2) refrigeration systems. The use of the refrigerant CO2 is non-ozone depleting, non-flammable, has low global warming potential, as well as the potential to reduce direct emissions.
Read more...
Horsepower Range
1-6 HP
Refrigerant(s)
R-744
Capacity Range
20,800-98,500 BTU/Hr
Dimensions
9.0 x 9.0 x 15.3 in.
Application(s)
Low Temp
Uses
Targets refrigeration systems in subcritical operation, such as low temperature cascade and booster systems
Voltage
200-220 | 200-230 | 380-400 | 460 | 575
Frequency
50 | 60
Phase
3
EER
15.4-16.7
Shipping Weight
55-80 lbs.
Features
Incorporates the simple and reliable Copeland Digital Scroll™ modulation technology
30-60% lighter than reciprocating piston compressors of similar capacity
Use of the refrigerant CO2 has the potential to reduce direct emissions; non-ozone depleting, non-flammable, low global warming potential
Hermetic design eliminates compressor-related leakage, contributing to reliable system operation and thus safeguarding refrigerated products
Extended operating envelope can further boost overall system efficiency when taking advantage of low load night time operation
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents