Copeland Scroll Digital 4-9 HP ZFD*KV for Refrigeration

Copeland
SKU: ZFD13KVE-TF7-251

Copeland Scroll Digital 4-9 HP ZFD*KV for Refrigeration

The Copeland Scroll Digital Refrigeration compressor family is designed for superior efficiency and performance for low temperature applications.

Specifications

Refrigeration Type
R-404A, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 9.6
Phase
3
Capacity Range (BTU)
11400-46700
Voltage@Hz
380@60
Application
Low Temp, Medium Temp

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Digital Modulation with 10-100% Capacity Control
  • Approved for Low Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
A common wire (c-wire) is required for Apple Homekit, heat only systems, cool only systems and heat pump systems
**
Energy savings are calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° in comparison to users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.