Copeland Scroll Digital 7-15 HP ZBD*KCP for Refrigeration with R-410A

Copeland
SKU: ZBD49KCP-TF5-550

Copeland Scroll Digital 7-15 HP ZBD*KCP for Refrigeration with R-410A

The Copeland Scroll Digital Refrigeration compressor family is designed for superior efficiency and performance for medium temperature applications requiring precise temperature control.

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 9.45
Phase
3
Capacity Range (BTU)
39100-73300
Voltage@Hz
200/220@50, 200/230@60
Application
High Temp

Features

  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Digital Modulation with 10-100% Capacity Control for Precise Temperature Control with reduced starts/stops.
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
A common wire (c-wire) is required for Apple Homekit, heat only systems, cool only systems and heat pump systems
**
Energy savings are calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° in comparison to users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.