Copeland Scroll 4-8 HP ZB*KCU for Refrigeration with R-290

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance for medium temperatures applications utilizing R-290.

Read more...

Specifications

Refrigeration Type
R-290
Cooling Efficiency (EER)
UP TO 10.8
Phase
3
Capacity Range (BTU)
20100-58500
Voltage@Hz
380/420@50, @50
Application
Heat Pump, Medium Temp

Features

  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Approved for Medium Temp Refrigeration
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents