Copeland Scroll 4-6 HP ZB*KCP for Refrigeration with R-410A

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance for medium temperature applications with R-410A.

Read more...

Products

Search
1-10 of 23 results for Products
:

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 10.85
Phase
3
Capacity Range (BTU)
37200-83000
Voltage@Hz
200/220@50, 200/230@60, 380/420@50, 460@60, 575@60
Application
High Temp, Medium Temp

Features

  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Approved for Medium Temp Refrigeration
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents