CC200 Main Controller

The CC200 case controller is a microprocessor-based controller for use in controlling temperature and Superheat in refrigerated fixtures and walk-in boxes. The controller is suitable for medium and low temperature applications and can control all loads in a refrigerated box or fixture for up to three evaporator coils.

Read more...

Specifications

Power Requirements
24VDC
Power Supply
SELV/ Class 2 Source, 24VDC
Rated Impulse Voltage
0.5 kV (Main supply side) / 2.5kV (Loads side)
Rated Impulse Voltage
Ambient Operating Temperature
Storage Temperature
-40°F to 185°F (-40°C to 85°C)
Relative Humidity
20 to 85% 20 to 85% RH; non-condensing
Mounting
DIN Rail
Dimensions Enclosure
7 3/16” x 4 5/16” x 3” (W x H x D) Type 1

Features

  • Modular Design - Plug-in expansion modules allow for seamless installation and integration with your refrigeration setup
  • Bluetooth connectivity allows for easy controller status check and service
  • Standalone technology with antisweat control, leak detection and demand defrost
  • Intuitive interface allows for customization of display and easy control setting
  • Communicates with supervisory controllers allowing for remote access, setpoint configuration and alarming

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents