CC200 Case Display

The CC200 case display shows temperatures and values from the CC200 controller on an LED display

Read more...

Specifications

Power Requirements
Powered from the CC200 Main Controller
Rated Impulse Voltage
330V
Power Supply
Class 2, SELV 12VAC, less than 15W
Construction of control
Panel mounting control to be incorporated in Class III appliances
Required Wire
Belden #8871 3C 22AWG or Belden #8772 3C 20AWG, Max 50 ft.
Mounting
Use the white sliding clips that are provided with the CC200 Display
Ambient Operating Temperature
14°F to 122°F / -10°C to 50°C
Storage Temperature
-40°F to185°F / -40°C to 85°C
Relative Humidity
20 to 85 RH% (non-condensing humidity)
Protection
Body: IP20; Front: IP65
Dimensions
Front 3.15” x 1.5” x 3.2” (W x H x D) Back 2.76" x 1.2" *=(WxH) Faceplate 2.8" x 1.14" (WxH)

Features

  • Refrigeration active icon shows if the system is actively cooling
  • Evaporator fan icon shows the status of the evaporator fan motor command
  • SET provides quick access to view the setpoint
  • Manual defrost action icon to start or stop a manual defrost
  • Service shutdown icon to start or stop a service shutdown
  • Bluetooth activation icon to switch off or on
  • Alarm Active indicator icon illuminates when at least one alarm is present
  • Defrost active icon illuminates when defrost cycle is active
  • Lights active icon illuminates when case lighting is on
  • Bluetooth connection status, blinks when ready to connect, solid on when connected to mobiledevice

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents