CC200 Expansion Module

CC200 Expansion module is built with the necessary onboard IO to add additional IO for modular coil case designs or multi-evaporator walk-in boxes.one CC200 Case Display can have up to three CC200 Expansion Modules (CEM) depending on the case installation.

Read more...

Specifications

Power Requirements
Powered from Expansion Port of CC200 Main Controller
Operating Temperature
14°F to 122°F (-10°C to 50°C)
Relative Humidity
20-85% RH; non-condensing
Enclosure
Type: 4 DIN Rail Mountable Rating: UL 94V-0
Dimensions
4 5/16” x 7 3/16” /110mm x 183mm

Features

  • One TRIAC for control of PWM (pulse width modulation) EEV valve or one stepper motor control for EEPR stepper or EEV stepper
  • One digital input: user-configurable purposes
  • One pressure input for suction pressure transducer
  • Three color-coded temperature inputs for discharge air, return air, and defrost termination plus coil out temperature
  • Expansion port connector for easy connection to CC200 Main Controller or an additional Expansion module

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents