ISO 17025 900 MHz Temperature Transmitter and Refrigerator Solid Simulator 16903-025-R

Cooper-Atkins provides temperature transmitters to monitor vaccine storage temperatures that are specifically calibrated to conform to CDC requirements for use in the Vaccines For Children (VCF) program. Each of our devices is covered by a Certificate of Traceability and Calibration. This confirms that the measurement standards and instruments used during product calibration are traceable to an ISO/IEC 17025 accredited testing laboratory and that the calibration process is compliant with ISO/IEC 17025 requirements.

Read more...

Specifications

Temperature Accuracy Fahrenheit
±1 tested @ 41°F
Temperature Range Celsius
-32°C to 82°C

Features

  • Accurately simulates product temperature in ambient conditions
  • Calibrated to specific temperature ranges
  • Compliant with ISO 17025 standards

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents