Non-armored High Temperature / Dishwasher Probe 10171

Also available in a NIST traceable model (10171-032).

Read more...

Specifications

Temperature Accuracy Celsius
±1°C accuracy @ 25°C
Temperature Accuracy Fahrenheit
±1°F accuracy @ 77°F
Dimensions
3.25" x 0.375" x 3.25" / 83mm x 10mm x 83mm
Shaft Length
3" / 76.2mm
Temperature Range Celsius
-40°C to 150°C
Temperature Range Fahrenheit
-40°F to 302°F
Warranty
1 Year

Features

  • Function with 868 MHz, 900 MHz and Wi-Fi (802.11 b/g/n) wireless transmitters
  • Available in a NIST traceable model

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents