NIST Traceable Glycol Product Buffered Probe 10112-032

An enclosed glycol solution, submersible, to minimize temperature changes with a temperature range of -25° to 180°F (-32° to 82°C). Non-NIST traceable version also available (See 10112)

Read more...

Specifications

Certifications
RoHS
Weight
4oz / 113g
Temperature Range Celsius
-32°C to 82°C
Temperature Range Fahrenheit
-25°F to 180°F
Warranty
1 Year

Features

  • Accurately simulates product temperature in ambient conditions
  • Submersible
  • RoHS Compliant

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents