Digital Compression Boosts Outdoor Condensing Unit Performance

Building on the field-proven Copeland scroll and X-Line outdoor condensing unit platforms, the digital X-Line Series delivers superior cooling and energy efficiency in small-format supermarkets, convenience stores and foodservice establishments. The digital X-Line helps owners and operators manage their refrigeration and food safety needs by delivering more precise, reliable refrigeration, longer-lasting equipment, and lower energy bills in medium-temperature applications.

Read More...
Click to continue reading Digital Compression Boosts Outdoor Condensing Unit Performance
Digital X-Line - Single Fan

A Compact Solution Providing Peace-of-Mind to End Users

The digital X-Line Series combines compression tech­nology with variable-speed fan motor control, large-capacity condenser coils, and smart protection and diagnostics to meet today’s challenging refrigeration requirements. With 20-100% modulation now available and expanded refrigerant approvals, its industry leading on-board diagnostics and system protection can help optimize operational efficiency and deliver peace of mind to any end user.

Read More...
Click to continue reading A Compact Solution Providing Peace-of-Mind to End Users

Product Spotlight Webinar

Explore the new possibilities available to you by looking closer at the Copeland digital outdoor refrigeration unit, X-Line Series with Copeland's Julie Havenar. Learn how the digital X-Line delivers major advancements to outdoor refrigeration:

  • Fewer units to install and maintain
  • Tight temperature precision
  • Simple and quick commissioning
  • Lightweight and flexible installation options
  • Reduced costly call-backs via advanced diagnostics
  • Lowered refrigerant charge and line sets
Read More...
Click to continue reading Product Spotlight Webinar

Features and Benefits

Digital X-Line condensing unit

Energy Efficiency

Modulating scroll compressor technology, variable speed fan motors, large capacity condenser coils, and advanced control algorithms, work together to significantly reduce energy consumption.

Reduced Footprint

With digital compression technology, fewer condensing units are needed for numerous refrigeration loads, which results in fewer line runs, lower refrigerant charges, and faster installation.

Ultra-Quiet Operation

Operators located near residential areas or noise-restricted zones benefit from using the quietest standard unit available. Under most expected operating conditions, the digital X-Line Series is practically undetectable.

Installation Flexibility

Its slim profile, lightweight design and wall-mount option gives operators the flexibility to install the unit even in locations with significant space constraints. With its lightweight design, cranes and heavy equipment are not typically needed for installation.

Advanced Diagnostics

An on-board controller is pre-programmed with numerous alarm and error codes for easy troubleshooting, avoiding nuisance service calls, and allowing technicians to diagnose issues quickly and accurately, causing preventative maintenance to be built-in.

Product Documents

Please enable JavaScript to use this website.