Copeland scroll Variable Speed Compressors for Residential Air Conditioning Applications

Breakthrough cooling and heating efficiency

Designed and engineered to deliver maximum cooling and heating efficiency when you need it most. With Copeland scroll variable speed compressors for residential applications, homeowners are able to save up to 40% on annual energy costs.

Read More...
Click to continue reading Breakthrough cooling and heating efficiency

Proven Copeland scroll platform

Whether designing for a roof-top unit or an air-cooled chiller, our latest variable speed compressor technology for commercial applications allows system manufacturers and building owners achieve superior efficiency, control, and reliability.

Read More...
Click to continue reading Proven Copeland scroll platform
Copeland scroll Variable Speed Compressors for Commercial Air Conditioning Applications

How do Copeland scroll variable speed compressors work?

Copeland scroll variable speed compressors use efficient brushless permanent magnet motors that precisely adjust to cooling loads from 15-120 percent compressor capacities.

Variable speed scroll compressors work with these key components: an HVE valve, intermediate discharge valve, optimized scroll element, and a positive displacement oil pump.

Watch the video to learn more.

Read More...
Click to continue reading
Variable Speed Compressors Key Components

Copeland™ scroll Variable Speed Compressors and Drives

Copeland scroll variable speed compressors

Compressor Lineup




Please enable JavaScript to use this website.