SecureStart™
Protects Copeland compressors from low voltage and dramatically reduces the nuisance of light flicker.
Protects Copeland compressors from low voltage and dramatically reduces the nuisance of light flicker.
By continuously monitoring motor current and voltage, the new module can reduce in-rush current by up to 75% during start-up and detect low supply voltage while the compressor is running, protecting against damage from low voltage or locked rotor.
Other key features:
The SecureStart module is ideal for applications where in-rush current is regulated or where current variations are common and can be applied to the Copeland compressors below:
To order, please contact our authorized distributors.