CC200 mobile phone app display with integrated product solutions

Refrigeration Controls Just Got a Whole Lot Smarter

The Copeland CC200 controller is specifically designed to handle the unique challenges of today’s retail grocery refrigeration environments. This microprocessor-based controller is designed for use in controlling temperature, superheat and evaporator pressure for refrigerated cases and walk-in boxes.

Read More...
Click to continue reading Refrigeration Controls Just Got a Whole Lot Smarter

Connected Control in One Integrated Solution

The CC200 delivers significant improvements in energy savings, reliability, food quality and overall store health. 

CC200 Main Controller
gears icon with connecting dots

Powered by new advanced algorithms that deliver outstanding control and a connected solution

gear with extensions icon

Easy support for up to three evaporators with snap-together Expansion Module design

lightening bolt icon

Single power supply for main controller, expansion modules and display simplifies wiring and reduces labor costs

modular system icon

Modular design allows up to three evaporator coils per case

magnify glass with check icon

Seamless coordination of refrigeration case lineups with support for up to eight cases in a lineup

gear with arrows icon

Stand-alone case control provided by connected controller

stopwatch icon

Fast, intuitive installation enabled by color-coded inputs, clear labeling and pluggable-style terminal blocks

gear with check icon

Greater system reliability supported by built-in sensor redundancy algorithms

lightening bolt with leaves icon

New demand defrost feature runs defrost cycles only when necessary, which can reduce energy consumption

CO₂ System Refrigeration Controls

The CC200 is a premium connected controller designed to provide robust case control and communicate with the E3 supervisory control for CO₂ applications. As part of a connected infrastructure, it helps to bring a facility’s network of refrigerated cases into one view for simplified management.

Copeland has the expertise and services to help you maximize the performance and efficiency of your CO₂ system.

Read More...
Click to continue reading CO₂ System Refrigeration Controls
CC200 Controller CO2 Arctic Creative

Case Study

In late 2021 and early 2022, Copeland began several pilot tests of its Case Controller 200 (CC200), a stand-alone case control system, at retail stores in Dallas, Texas; Tulsa, Okla.; and Conyers, Ga. The dramatic results of these upgrades hold the promise of significant improvements in energy savings, store health scores, refrigeration system reliability and food quality. The CC200 quickly provided benefits across the board simply by replacing the existing controller. Pilot sites saw measurable improvements in system reliability and energy savings within hours, with no new sensor or valve hardware. Food quality and health scores are also on course to improve — all while simplifying service, maintenance and troubleshooting.

“The CC200 has been a good controller to work with. Wiring and programming is user-friendly. The app is intuitive and very easy to work with. It has all pertinent information in an easy-to-use format.”

Senior Project Manager

Product Components




Cold Chain Connect App Simplifies Setup and Troubleshooting

Copeland's new Cold Chain Connect mobile app simplifies factory setup and testing compared to previous configuration methods. Bluetooth® connectivity delivers vital refrigeration system data to your mobile device in real time. Easy access to graphing, alarm data, parameter values and component overrides allow service techs to diagnose refrigerated case problems easier than ever before.

Benefits for end users
Benefits for OEMs
Benefits for service technicians
Read More...
Click to continue reading
Support from Start to Finish

Support from Start to Finish

Get the most from your HVAC/R controls before, during and after installation with Copeland Professional Services. You’ll simplify processes, reduce frustrations and improve results.

Read More...
Click to continue reading Support from Start to Finish
Please enable JavaScript to use this website.