KCM511CAL-B310H | Copeland KCM Compressor

SKU: KCM511CAL-B310H

Copeland KCM511CAL-B310H hermetic reciprocating compressor is optimized for medium temperature (R-404A) / high temperature (R-134a) refrigeration & food service applications delivering superior efficiency & performance.

Read more...

Specifications

Application
Medium Temperature (R-404A) / High Temperature (R-134a)
Refrigerant
R-404A / R-134a
Modulation
Fixed Speed
Displacement (m3/hr @50 Hz)
7.344
EER
R-404A@50Hz=6.50, R-134a@50Hz=9.91
Input Voltage Range
220-230V-1Ph
Frequency
50 Hz
Discharge Connection
Elbow Up

Features

  • Proven Reliability With Medium & Low Temp Applications
  • Energy efficient
  • Silent
  • Multi Refrigerant Capability
  • Compact

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents