KCM475LAL-C310H | Copeland KCM Compressor

SKU: KCM475LAL-C310H

Copeland KCM475LAL-C310H hermetic reciprocating compressor is optimized for low temperature refrigeration & food service applications delivering superior efficiency & performance.

Read more...

Specifications

Application
Low Temperature
Refrigerant
R-404A
Modulation
Fixed Speed
Displacement (m3/hr @50 Hz)
9.2646
EER
R-404A@50Hz=4.56
Input Voltage Range
230V-1Ph
Frequency
50 Hz
Discharge Connection
Elbow Up

Features

  • Proven Reliability With Medium & Low Temp Applications
  • Energy efficient
  • Silent
  • Multi Refrigerant Capability
  • Compact

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents