ECZ419LL-31M-37DF | Copeland ECZ Compressors For Transport

SKU: ECZ419LL-31M-37DF

ECZ419LL-31M-37DF hermetic reciprocating compressor is designed for low temp applicaitons compatible with R-404A refrigerant.

Read more...

Specifications

Application
Low Temperature
Refrigerant
R-404A
Modulation
Fixed Speed
Displacement (m3/hr @50Hz)
1.782
EER
R-404A@50Hz=4.93
Input Voltage Range
220V-1Ph
Frequency
50 Hz
Suction Connection
Elbow-Other
Discharge Connection
Elbow-Other

Features

  • Proven Reliability With High & Low Temp App
  • Ultra-High Energy Efficient
  • Mobile Application Compliant
  • Easy Availability
  • Compact

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents