Copeland ZXV Variable Speed Condensing Units for Refrigeration

Copeland ZXV variable speed condensing units combine the trusted scroll compressor technology with variable speed fan motor control and smart on-board diagnostic protection. Specially designed for refrigeration applications such as cold rooms, chillers and walk-in coolers. The ZXV CDU's efficiency, performance and protection help give users peace of mind for daily operations.

Read more...

Products

Search
1-10 of 32 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Application
Medium Temperature & Low Temperature
Refrigerants
R-410A|R-404A
Modulation
Variable Speed
Maximum Capacity (kW)
3-9.0 kW
Input Voltage Range
380-420V-3Ph
Frequency
50 Hz | 60 Hz
Oil Type
POE Oil
Unit Dimensions (W x D X H) mm
1029 x 424 x 840 |1029 x 424 x 1242

Features

  • Intelligent store connectivity that integrates hardware and services to provide retailers with a single view of their entire network of facilities.
  • Energy Efficient. Utilizing Copeland Scroll compressor technology, a variable speed fan motor, a large capacity condenser coil and advanced control algorithms, energy consumption of the Copeland Scroll ZXV Variable Speed CDU is significantly reduced. Enhanced Vapor Injection further improves system performance and efficiency and gives combined DLT protection.
  • Reliable. The advanced CoreSense controller protects the compressor and its operation via compressor envelope control, operating condition monitoring, and advanced diagnostics. This provides protection against over-current, over-heating, incorrect phase rotation, over/under voltage, compressor cycling, high-pressure, and low-pressure.
  • Wider Envelop
  • .

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents