Copeland Stream with CoreSense

Stream series 4 and 6 cylinder compressors provide best-in-class performance, thereby significantly reducing cost of operation and environmental impact compared to competing products. With advanced protection and diagnostics features for system reliabilty, reduced service costs and increased equipment uptime, Stream series is built to last in today’s modern changing world.

Read more...

Specifications

Refrigerants compatibilities
R-134a, R-450A, R-513A, R-404A, R-448A, R-449A, R-407A, R-407F, R-407C, R-22
Nominal Voltages
230, 380, 400, 460 V
Frequency
50, 60 Hz
Phase
3
Application
Medium Temperature & Low Temperature

Features

  • Range of 16 models from 62 to 153m3/h
  • Best-in-class seasonal efficiencies, up to 15% higher than market standard
  • Multi-refrigerant compressor as it is compatible with R407A/F/C, R448A/ R449A, R404A, R134a, R450A and R513A
  • Stepless capacity modulation by means of inverter or Digital modulation
  • Wide operating envelope covering low- and medium temperature refrigeration without cooling fan
  • Reduced sound level, dimensions and weight by up to 45 kg
  • CoreSense protection available as option
  • Option to use compressors with additional Demand Cooling function in order to achieve extended low temperature operating envelope without any superheat restriction for new refrigerants R407A/F, R448A and R449A

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents