Copeland Scroll ZW Next-Gen 20-25 HP Compressors for Heating

This product series is designed for heating application with wide operating range and superior heating performance. It helps customer for applied cost and running cost.

Read more...

Specifications

Conditions: (Evap Temp, Cond Temp, Superheating, subcooling Temp)
-6.7/50/5/8.3℃
Refrigerant
R-410A
Capacity Range (kW)
60-73
Frequency
50, 60
Nominal Voltage
380V
Phase
3
Modulation
Fixed Speed
Technology Type
EVI

Features

  • High heating efficiency
  • Wide operating range
  • Proved reliability
  • Low sound
  • Compact design

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents