Copeland Scroll Fusion Compressor for Refrigeration

Copeland Scroll Fusion was crafted specifically to adhere to the refrigeration industry's need for field serviceable solutions. In addition, it is specially designed for medium and low temperature refrigeration with the ability to handle various refrigerants.

Read more...

Products

Search
1-10 of 48 results for Products
:

Specifications

Application
Low Temperature and Medium Temperature
Refrigerant
R-22 | R-404A
Modulation
Fixed Speed
Displacement
19.3 to 35.7 m3/hr
Input Voltage Range
380/420V -3Ph and 380V-3Ph
Frequency
50/60 Hz
Connection Type
Stub tube

Features

  • CoreSense Technology
  • EVI Technology
  • Low Sound &Vibration
  • Easy for service
  • Wide Ambient Capability for both MT &LT Application

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents