ZZ- Series for Ultra Low Temp Thermal Expansion Valves

The ZZ series is designed for ultra-low temperature applications such as environmental test chambers and other applications where the desired evaporator temperature is below -40°F.

Read more...

Specifications

Maximum Working Pressure
450 psig

Features

  • Take-Apart construction for easy field service
  • Improved internal construction extends valve life
  • External equalizer standard
  • Exclusive cage bellows eliminates friction at low temperatures
  • External superheat adjustment

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents