VAEM Series Thermal Expansion Valves

VAEM Series is a uni-flow hermetic Thermal Expansion Valve designed for R134a bus AC and other AC applications that require high efficiency in replacement of parts

Read more...

Specifications

Nominal capacity
1.5 to 22 tonnages
Connection
Transportation standard MIO connections

Features

  • Hermetic, leak free construction
  • Balanced port design compensates for changes in evaporator temperature or widely varying evaportaor loads to assure accurate control and reliable operation
  • Stainless steel power element eliminates corrosion and prevents valve failure
  • Standard straight through configuration
  • Superheat adjustable configuration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents