TX7 Series Thermal Expansion Valves

The Emerson TX7 Series is a balanced ported valve designed for air conditioning, heat pumps, close control and industrial process cooling applications. The TX7 is ideal for those applications requiring a hermetic compact size, combined with stable and accurate control over wide load and evaporation temperature ranges.

Read more...

Specifications

Size
7 sizes up to 180kw(R410A)
MWP
46 bar
Power Element
65mm diameter

Features

  • Monoblock, hermetic valve with brazing connections
  • Bi-flow application
  • Floating superheat in reverse flow (heating mode) supports evaporator efficiency during low ambient operating conditions in air cooled reversible chillers
  • Laser welded stainless steel power element
  • Fine tuning by external superheat adjusting mechanism

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents