TX3 Series Thermal Expansion Valves

TX3 series of Thermo -Expansion Valves are designed for air conditioning, heat pumps and commercial refrigeration applications. The TX3 is ideal for those applications requiring hermetic / compact size combined with stable and accurate control over wide load and evaporating temperature ranges.

Read more...

Specifications

Capillary tube length
1.5M
PS
45 bar
PS
TS -45…+120°C
Packing Units
24 pcs, no single pack

Features

  • Hermetic design with solder connections
  • Nine sizes up to 23kW
  • Stainless steel power element resists corrosion
  • Large diaphragm provides smoother and consistent valve control
  • Version with internal check valve eliminates external check valve for heat pump applications

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents