GO Real-Time 2G/3G Tracker

Keeping track of shipments has never been easier with the GO Real-Time Tracker. Using cellular technology, trackers provide temperature and location alerts as your shipment moves through the supply chain. And now, with our dual-mode 2G/3G cellular technology, connectivity and access to your data is further enhanced. Rest assured that visibility to temperature and location data will be available despite the ongoing transition in the cellular technology industry.

Read more...

Features

  • Real-Time alerts via text and email.
  • Dual-mode 2G/3G cellular technology
  • Automated/ scheduled cloud reporting via Oversight
  • Oversight Mobile app (iOS and Android compatible) interface.
  • Authenticated and unauthenticated user access

Specifications

Recording Options
Multi Use
Communication Method
Cellular 850/900/1800/1900 MHz Quadband GSM/GPRS
In-use Life
Up to 15 days operation at 0°C and up to 7 days operation at -20°C
Reporting Interval
6-minute location and temperature measurements reported at 18-minute intervals
Recycle Options
GO GreenSense™ Program

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents