TS1 Temperature Controls

The TS1 series adjustable thermostats are designed for application in refrigeration and heat pump systems. In these systems, thermostats serve control and monitoring functions, such as space temperature control, high/low temperature alarming or defrost termination. By operating a set of electrical contacts, a temperature value is kept inside a certain limit.

Read more...

Specifications

Standards
CE per low voltage directive
UL
E85974

Features

  • Adjustable temperature and differentials
  • Standard accessories include mounting brackets and knob with lockplate on all individually packed controls
  • Heavy-duty SPDT switch allows handling of most loads directly without the use of relays
  • Captive terminal and cover screws
  • Range and differential individually lockable

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents