TRAE Stretch Thermal Expansion Valves

TRAE stretch series of Thermal Expansion Valves are designed predominantly for AC, heat pumps, close control, industrial process cooling applications, and transportation AC with HP demand. The new TRAE stretches down to 8-18 Ton range and introduces a very compact design, consequently it is ideal for those applications requiring hermetic/compact size combined with stable and accurate control over wide load and evaporating temperature ranges.

Read more...

Specifications

Maximum Working Pressure
46.9 bar

Features

  • Stainless steel power element with special diaphragm designed provide life expectancy against high pressure during reversed flow via external equalizer
  • Hermatic Valve with brazing connection
  • Compact size design
  • Compatible with R410A/R407C/R22
  • Bi-Flow Applications

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents