XpressPDF

XpressPDF digitally monitors time and temperature of perishable products during distribution and storage. Loggers are flat and feature an integrated USB connection point which can be plugged directly into the USB port of a computer. Once connected, the logger automatically generates a PDF file containing complete time and temperature history, including graphs and summary data. XpressPDF eliminates the need for reading devices and proprietary software and is optimal for applications requiring fully independent operation.

Read more...

Specifications

Shelf Life
15 months
Calibration
silicon based sensor is calibrated at the time of manufacture by Texas Instruments
Data Collection
Temperature sampled every 5 or 10 minutes
In-Use life
90 days or 110 days
Marking Capabilities
None
Memory
25,920 Data Points
NIST Traceable
Batch level NIST calibration documentation provided

Features

  • Small, flat, waterproof recorder
  • Digtally records time and temperature data
  • Unique design plugs directly into USB port; generates pdf data file
  • Full independent operation - eliminates readers and software
  • Great for monitoring exports/imports and worldwide shipments

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents