GO Real-Time 4G/5G-N Non-Lithium Tracker

Maintain control over quality every step of the way Keeping track of shipments has never been easier with the GO Real-Time 4G/5G-N Tracker. Using cellular technology, trackers provide temperature and location alerts as your shipment moves through the supply chain. And now, with our 4G/5G cellular technology, connectivity and access to your data is further enhanced. Rest assured that visibility to temperature, humidity, and location data will be available despite the ongoing transition in the cellular technology industry.

Read more...

Specifications

Recording Options
Single Use
Communication Method
Cellular CAT M1/NB1: B1/B2/B3/B4/B5/B8/B12/B13/B18/B19/B20/B26/B28 EGPRS:850/900/1800/1900MHz
In-use Life
Up to 18 days of operation
Reporting Interval
6-minute location and temperature measurements reported at 18-minute intervals
Recycle Options
GO GreenSense™ Program

Features

  • Non-Lithium Battery
  • Tri-mode CATM (or NBIoT)/GSM cellular technology
  • Automated / scheduled cloud reporting via Oversight
  • Real-time alerts via text and email
  • Recycle with GO GreenSense™

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents