GO PDF Mini Logger

The GO PDF Mini loggers monitor time and temperature of perishable products during distribution and storage. Now available with the new “Silent Mode” feature which enables data collection in the event the logger was unintentionally not activated by the shipper. These easy-to-use loggers eliminate the need for reading devices and proprietary software and are optimal for applications requiring fully independent operation — simply activate and place with your shipment.

Read more...

Features

  • New “Silent Mode” feature self-activates the logger, helping ensure data collection
  • Small, flat, waterproof recorder
  • Digtally records time and temperature data
  • Unique design plugs directly into USB port; generates pdf data file
  • Full independent operation - eliminates readers and software
  • Great for monitoring exports/imports and worldwide shipments

Specifications

Shelf Life
12 months
Calibration
silicon based sensor is calibrated at the time of manufacture by Texas Instruments
Data Collection
Temperature sampled every 3, 12 or 20 minutes
In-Use Life
50 days, 60 days or 110 days
Marking Capabilities
None
Waterproof Rating
IP 67, NEMA 6
Temperature Accuracy
+/- 0.5°C typical between -20°C to 40°C (-22°F to 140°F)
+/- 0.1°C (other ranges)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents