TJL(E) Series Take-Apart Thermal Expansion Valves

The TJL(E) Take-Apart valves, with adjustable superheat and replaceable, interchangeable components are ideal for original equipment and field replacements in air conditioning, heat pump, and refrigeration applications.

Read more...

Specifications

Maximum Working Pressure
450 psig
Torque Bolts
300 in lbs

Features

  • Take-Apart construction for easy field service
  • External superheat adjustment
  • B-Flow Capability
  • Stainless steel power assembly up to 18 tons
  • 7 to 14 tons nominal capacity

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents