TI Series Thermal Expansion Valves

The TI series has interchangeable cages capable of changing valve capacity in the field.

Read more...

Specifications

Inlet Connection Size
3/8” SAE, Outlet 1/2” SAE
Maximum Working Pressure
652 psig
Maximum Bulb Temperature
73.89°C

Features

  • Stainless steel power element eliminates corrosion and prevents valve failure
  • Wrench flats on inlet and outlet
  • Forged brass valve body
  • Inlet strainer assembly

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents