TA Thermostatic Expansion Valves

The Emerson TA valve is designed for multiple low capacity commercial refrigeration applications including showcase, cold-room, ice making machine, and refrigerated truck.

Read more...

Specifications

Capacity Range
0.82 to 19.8kW @R22
Refrigerant
R22, R134a and R404a

Features

  • 8 exchangeable orifices cover board capacity range and give flexibility of selection.
  • Cleanable inlet strainer, convenient for field maintains.
  • Internal or external equalizer available.
  • Flare or brazing outlet connections available.
  • Stainless-steel capillary and tube give excellent durability and avoid galvanic corrosion.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents