Stream Semi-Hermetic Racks for Refrigeration

The Emerson Multi-Compressor Pack (EMP) series is designed with the proven Copeland Stream semi-hermetic compressors. The range is available from 45-140 HP with a combination of 2, 3 or 4 compressors in a rack.

Primary Applications: Supermarkets & Large Cold Rooms, Chillers & Freezers

Read more...

Products

Search
1-2 of 2 results for Products
:
Compare

Specifications

Compressor Type
Semi-hermetic Stream
Application
Low and Medium Temperature
Refrigerant
R-404A
Cooling Capacity Range
45-140 HP
EER Range
5.4 - 7.6
Input Voltage Range
380V-420V-3Ph
Frequency
50Hz
Return Gas Connection
1 5/8" | 4 1/8"
No. of Return Gas Connection
2
Liquid Line Connection
3/4" X 3 |2 1/8" X 2
Gross Weight
1250 KG |1850 KG
Dimensions ( LxWxH)
2740 X 910 X 1950 mm (L X W X H)|3,755 X 1,225 X 1,900 mm (L X W X H)

Features

  • High Efficiency, Robustly designed for high reliabilty
  • Local Availability
  • Specially designed for low &medium temperature refrigeration applications
  • CoreSense™ Diagnostics for advances compressor protection &diagnostics for improved system reliability
  • Continuous capacity modulation
  • Local Availability
  • Specially designed for low &medium temperature refrigeration applications
  • CoreSense™ Diagnostics for advances compressor protection &diagnostics for improved system reliability
  • Continuous capacity modulation

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents