Scroll Racks for Refrigeration

Primary Applications: Supermarkets & Large Cold Rooms, Chillers & Freezers

Horsepower Range: 10-160 HP

Read more...

Specifications

Refrigerant
R-404A/R507, R448A, R449A, R407A, R-407F
Technology
Scroll (Liquid Injection, Vapor Injection)
Horsepower
10 To 160
Motor Code
50Hz: TFD
60Hz: TFD
Application
Medium Temperature & Low Temperature

Features

  • High Efficiency, Robustly designed for high reliabilty
  • Customized to suit your refrigeration needs
  • comprehensive range from 20-300 HP for Low, Medium, and High Temperature applications
  • Choice of Technology: Scroll or Semi-Hermetic Pack
  • Designed for Multi-refrigerants
  • Local Availability

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents