PS4 Pressure Switch

stable and accurate control over wide load and evaporating

Read more...

Specifications

Approval
TUV approved
Protection Class
IP67 (cable version), IP20 (connector version QC)

Features

  • High and low pressure switches
  • Precise settings and repeatability
  • Direct Mounting to the compressor possible
  • Normally open/closed electrical contacts (under standard operating conditions)
  • Compatible with RoHS directive

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents