Pressure Transducers

The CPC pressure transducer is constructed with a stainless steel housing and a 1/8” male national pipe thread (NPT) fitting. The rugged design makes it compatible with all HFC/HCFC refrigerants and ammonia. The sensor includes a 20' cable with a Packard connector to allow for ease of sensor replacement.

Read more...

Specifications

Power Supply
8-28Vdc
Output
4-20mA
Protection
IP65
Operating Temperature
(40) to 135 Celsius

Features

  • Waterproof steel casing filled with oil optimizes stable & constant measurement
  • Supplies standard output current signal
  • Wide range of storage temperature

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents