OS Oil Separators

Oil separator series OS offered with three different construction styles: Hermetic, Top flange and Bottom flange with support bracket

Read more...

Specifications

Temperature range TS
-10°C…+150°C
Max. allowable pressure PS
31 bar
CE Marking
CE marked per PED 97/23EC

Features

  • Stainless steel needle valve and floater
  • Permanent magnet to catch iron particles out of the system
  • Corrosion resistant epoxy powder coating
  • ODF Copper fitttings for easy soldering

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents