GO TH Logger

Reusable and Programmable Digital Data Logger Small and compact, these loggers record temperature and humidity levels during distribution and storage. The LCD display allows users to view the current time and most recent temperature and humidity readings. They are optimal for use in closed-loop situations and import/export container shipments. Humidity and temperature data collected by the loggers can be downloaded and graphed. All data collected by the loggers can be saved electronically and is easily printed and shared.

Read more...

Products

Search
0 results in Products

No results were found

Documents & Drawings

Features

  • Reusable
  • Programmable
  • Temperature &humidity
  • LED screen to view data
  • Easy to use
  • Economical

Specifications

Humidity Resolution
0.01%RH
Temperature Range
-40°C to 80°C
Recording Interval
1 minute to 24 hours (programmable by user)
Shel f Life
Up to 15 months
Memory
32,000 data points (16,000 RH%; 16,000 Temperature)
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents