EX2 Pulse Modulated Valves Expansion Valves

The EX2 is an electrically driven expansion valve designed for use with R-12, R-22, R-134a, R-404A, R-407C,and R-502

Read more...

Specifications

Designed Life
15 year life or 80 million cycles at 15 sec. duty cycle
Maximum Working Pressure
400 psig MOPD, 500 psig
ASC2X Coils
24V/60Hz, 120V/60Hz
UL/CUL File Number
MP604

Features

  • Pulse width modulation provides precise temperature control
  • Dampened plunger reduces noise and effects of ”water hammer”
  • Shut off function eliminates the necessity of a separate solenoid valve

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents