EVD Series Variable Speed Drive for Residential

Emerson has developed EVD series high performance variable speed drives for residential, commercial air-conditioning system and refrigeration application.

Read more...

Specifications

Input Power
5.5kW, 8kW, 11kW, 15kW, 18kW, 36kW
Input Voltage
3PH, 340V~440V, 50Hz/60Hz
1PH,160V~265V, 50/60Hz
Communication Protocol Type
RS485 RTU or Analog board (0~10V)
Heat Sink Shape
Vertical, Cooling Coil, Horizontal
Certification
CQC, CE, UL
Baud Rate
2400
Compressor Speed Range
15hz~120hz
Maximum Input/Output Current
38A/38A 27A/27A 21A/21A 17A/17A

Features

  • Optimum Compressor and Drive Configuration Enhances System Efficiency
  • Improved Reliability Through Protection and Control Features
  • Compliant with Emerson High Quality Standards to Guarantee High Reliability
  • Pre-Qualified Inverter Packages Reduces System Design Time

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents