EK(Z) Series Liquid Line Filter Driers

The EK Liquid Line filter drier is a premium compacted bead filter drier with a 20 micron outlet pad for maximum filtration. EKZ is OEM R410A model with 20 micron filtration for maximum protection.

Read more...

Specifications

Desiccant
Blend optimized for high water capacity and acid capacity
Filtration
20 microns
Maximum Working Pressure
680 psig
UL/CUL File Number
SA3124

Features

  • Filtration first for more effective use of surface area of desiccant
  • High moisture and acid removal capacity
  • Solid copper connections
  • Corrosion resistant epoxy powder paint finish
  • Copeland™ brand products approved for POE oils

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents