DX1 Stepper-Motor Driven Electronic Expansion Valve

Emerson DX1 series EXV is highly reliable stepper motor driven expansion valve that offers precise control of refrigerant flow and system superheat for a wide range of applications like condensing units, heat pumps, precision cooling, and transport air conditioning among others

Read more...

Specifications

Maximum working pressure (MWP)
680 psig
Maximum operating pressure differential (MOPD)
Normal: 500 psig; Reverse: Upto 360 psig
Protection Level
IP67
Certification
UL

Features

  • Unipolar stepper motor driven with 500 steps
  • Bi-flow capability
  • Long lifetime, high reliability: 100k cycles' reliability test
  • R410A nominal capacity: 6.2 to 34.0 kW
  • Applicable for all common HFC, HFO mixture refrigerants such as R404A, R134a, R22, R32, R448A, R449A, R410A and R407C.
  • Hermetic Body

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents