BV Series Refrigeration Ball Valves

The BVE/BVS series welded refrigeration ball valves isolate suction, discharge, and liquid line pipework during maintenance shutdown periods.

Read more...

Specifications

Body
Forged Brass
Construction
Extended Tubes, 100% Copper Connections
Maximum Working Pressure
650 psig
Fluid Temperature Range
-40°C to 121.11°C (150°C short term)
UL/CUL File Number
SA5312

Features

  • Forged brass body
  • Compact, lightweight, hermetic welded design
  • Compatible with HCFC and HFC refrigerants/lubricants including R-410A and CO_2
  • Full flow design*
  • Bi-directional flow characteristics

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents