BOK-HH Liquid Line Burnout

The BOK-HH is a liquid line filter drier for burnout clean-up and wax removal. The BOK-HH incorporates an activated carbon blended solid core for the effective clean-up of systems following a severe burnout.

Read more...

Specifications

Filtration
40 microns
Maximum Working Pressure
680 psig
UL/CUL File Number
SA3124

Features

  • Designed for maximum effectiveness in the clean-up of systems following a severe burnout
  • Corrosion resistant epoxy powder paint finish
  • Activated carbon blend for soluble contaminant and wax removal
  • Solid copper connections
  • R-410A compatible

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents