ASC Coils for Solenoid Valves

Coils for Solenoid Valves

Read more...

Specifications

Voltage
24V, 120V, 208-240V, 480V, all in 50-60Hz or DC

Features

  • Compact design
  • Coil windings are insulated to provide shock and vibration protectiion
  • Interchangeable housings
  • Designed to provide weather protection if used with connector (NEMA 2)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents