APD Series Pulsation Dampener/Muffler

The APD series is designed to reduce noise and vibration on the compressor discharge lines.

Read more...

Specifications

Maximum Working Pressure
680 psig
Operating Range
-40°C to +121.11°C
UL/CUL File Number
SA5760

Features

  • Compact size
  • Full flow fittings
  • Solid copper connections
  • Corrosion resistant epoxy powder paint finish
  • Rugged steel shells for vibration resistance

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents