AOF High Efficiency Oil Filter

The AOF is designed to protect the compressor from dirt and all solid contaminants including metallic magnetic particles. It is ideal for burnout/clean-up situations.

Read more...

Specifications

Maximum Working Pressure
SA7175
UL/CUL File Number
SA7175

Features

  • Compatible with all oils
  • Solid copper connections
  • Quick change filter cartridge
  • Corrosion resistant epoxy powder paint finish
  • 100% efficient to 4 micron particles; 99% efficient to 3 micron particles

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents